(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long handle shovel

Long handle shovel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SRLH

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    1,200 ~
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Oak
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Detailed Total Length(mm)
    1470
  • JAN Code
    4983042116013
  • Trusco Code
    387-2637
  • Mass(g)
    1700
  • Features
    Long handle makes it ideal for blast furnaces.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Japanese Oak
  • Amount Of Content
    1 pc.
Part Number
SRLH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,887.00

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    1,200 ~
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Oak
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Detailed Total Length(mm)
    1470
  • JAN Code
    4983042116013
  • Trusco Code
    387-2637
  • Mass(g)
    1700
  • Features
    Long handle makes it ideal for blast furnaces.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Japanese Oak
  • Amount Of Content
    1 pc.

Product Description

A long handle optimal for work at blast furnaces, etc.

Specifications of SRLH

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    1,200 ~
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Oak
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Detailed Total Length(mm)
    1470
  • JAN Code
    4983042116013
  • Trusco Code
    387-2637
  • Mass(g)
    1700
  • Features
    Long handle makes it ideal for blast furnaces.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Japanese Oak
  • Amount Of Content
    1 pc.
Part Number
SRLH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,887.00

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1