(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wood Handle Shovel Royal

Wood Handle Shovel Royal

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RSC

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Small Blend
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Oak
  • Blade Edge Width(mm)
    170
  • Blade Edge Length(mm)
    220
  • Detailed Total Length(mm)
    910
  • JAN Code
    4983042111032
  • Trusco Code
    360-4675
  • Mass(g)
    1300
  • Features
    The shovel blade is heat-treated steel so it is strong against friction.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Oak
  • Amount Of Content
    1 pc.
Part Number
RSC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,463.00

SHOVELS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Small Blend
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Oak
  • Blade Edge Width(mm)
    170
  • Blade Edge Length(mm)
    220
  • Detailed Total Length(mm)
    910
  • JAN Code
    4983042111032
  • Trusco Code
    360-4675
  • Mass(g)
    1300
  • Features
    The shovel blade is heat-treated steel so it is strong against friction.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Oak
  • Amount Of Content
    1 pc.

Product Description

Made of heat-treated shovel steel plate for frictional resistance.

Specifications of RSC

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Small Blend
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    Oak
  • Blade Edge Width(mm)
    170
  • Blade Edge Length(mm)
    220
  • Detailed Total Length(mm)
    910
  • JAN Code
    4983042111032
  • Trusco Code
    360-4675
  • Mass(g)
    1300
  • Features
    The shovel blade is heat-treated steel so it is strong against friction.
  • Plate Thickness(mm)
    1.6
  • Material
    Blade tip: Shovel steel plate (s50C) Handle: Oak
  • Amount Of Content
    1 pc.
Part Number
RSC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,463.00

SHOVELS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1