(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Perforated Shovel (000178)

Perforated Shovel (000178)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 000178

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0041
  • Mass(g)
    1700
  • Features
    The head is heat treated with quenching and tempering and has holes to easily separate soil. The textured handle will not slip easily. The rubberized grip is easy to hold on to.
  • Plate Thickness(mm)
    1.6
  • Amount Of Content
    1 pc.
Part Number
000178
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,857.43

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0041
  • Mass(g)
    1700
  • Features
    The head is heat treated with quenching and tempering and has holes to easily separate soil. The textured handle will not slip easily. The rubberized grip is easy to hold on to.
  • Plate Thickness(mm)
    1.6
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The head has been heat-treated with quenching and tempering.
· A perforated type with good earth separation.
· The handle is lined to prevent slipping.
· The grip is drum shaped for easy holding.
[Applications]
· For civil engineering
· For landscaping
· For agriculture
· For home gardening

Specifications of 000178

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Round Shape
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    232
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0041
  • Mass(g)
    1700
  • Features
    The head is heat treated with quenching and tempering and has holes to easily separate soil. The textured handle will not slip easily. The rubberized grip is easy to hold on to.
  • Plate Thickness(mm)
    1.6
  • Amount Of Content
    1 pc.
Part Number
000178
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,857.43

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1