(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shovel for Plumbers

Shovel for Plumbers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 000895

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Trenching Form
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    150
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0092
  • Mass(g)
    1500
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Excellent for underground installation work with materials such as water or gas pipes.
  • Plate Thickness(mm)
    1.7
  • Amount Of Content
    1 pc.
Part Number
000895
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,655.91

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Trenching Form
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    150
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0092
  • Mass(g)
    1500
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Excellent for underground installation work with materials such as water or gas pipes.
  • Plate Thickness(mm)
    1.7
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The head has been heat-treated with quenching and tempering.
· The handle is lined to prevent slipping.
· The grip is drum shaped for easy holding.
· Optimal for work burying water supply pipes or gas pipes, etc.
[Applications]
· For work burying water supply pipes or gas pipes, etc.

Specifications of 000895

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Trenching Form
  • Total Length (mm)
    900 ~ 999
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    150
  • Blade Edge Length(mm)
    292
  • Trusco Code
    382-0092
  • Mass(g)
    1500
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Excellent for underground installation work with materials such as water or gas pipes.
  • Plate Thickness(mm)
    1.7
  • Amount Of Content
    1 pc.
Part Number
000895
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,655.91

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1