(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
000031 |
001034 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,790.31 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Round Shape | 232 | 292 | 382-0017 | 1700 | 1 pc. | ||
฿ 1,705.40 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Square | 255 | 300 | 382-0106 | 2000 | 1 pc. |
[Features]
· The head has been heat-treated with quenching and tempering.
· The handle is lined to prevent slipping.
· The stainless steel pipe is resistant to rust.
Part Number |
---|
000031 |
001034 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,790.31 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Round Shape | 232 | 292 | 382-0017 | 1700 | 1 pc. | ||
฿ 1,705.40 |
SHOVELS | 1 Piece(s) | 12 Day(s) | Square | 255 | 300 | 382-0106 | 2000 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?