(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
000636 |
001080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,084.45 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Round Shape | 167 | 222 | 382-0068 | 1 pc. | ||
฿ 1,197.24 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Square | 180 | 218 | 382-0114 | 1 pc. |
[Features]
· The head has been heat-treated with quenching and tempering.
· Lightweight and compact design is optimal for work in narrow spaces.
[Applications]
· For civil engineering
· For landscaping
· For home gardening
· For water supply, electricity or gas construction
Part Number |
---|
000636 |
001080 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Edge Type (Shovel Only) | Blade Edge Width (mm) |
Blade Edge Length (mm) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,084.45 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Round Shape | 167 | 222 | 382-0068 | 1 pc. | ||
฿ 1,197.24 |
SHOVELS | 1 Piece(s) | 10 Day(s) | Square | 180 | 218 | 382-0114 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?