(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Scoop (#2)

Pipe Scoop (#2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 003377

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Scoop-Shaped
  • Total Length (mm)
    1,000 ~ 1,099
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    275
  • Blade Edge Length(mm)
    367
  • Trusco Code
    382-0157
  • Mass(g)
    2200
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Guaranteed for 10 years.
  • Plate Thickness(mm)
    1.45
  • Amount Of Content
    1 pc.
Part Number
003377
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,991.16

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Scoop-Shaped
  • Total Length (mm)
    1,000 ~ 1,099
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    275
  • Blade Edge Length(mm)
    367
  • Trusco Code
    382-0157
  • Mass(g)
    2200
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Guaranteed for 10 years.
  • Plate Thickness(mm)
    1.45
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The head has been heat-treated with quenching and tempering.
· The handle is lined to prevent slipping.
· The grip is drum shaped for easy holding.
· Comes with a 10‑year warranty.
[Applications]
· Scooping gravel, earth or sand at civil engineering, construction or landscaping worksites.

Specifications of 003377

  • Product Model
    Shovel
  • Blade Edge Type (Shovel Only)
    Scoop-Shaped
  • Total Length (mm)
    1,000 ~ 1,099
  • Blade Edge Material
    Shovel Steel Plate
  • Handle Material
    High Tension
  • Blade Edge Width(mm)
    275
  • Blade Edge Length(mm)
    367
  • Trusco Code
    382-0157
  • Mass(g)
    2200
  • Features
    The head is heat treated with quenching and tempering. The textured handle will not slip easily. The rubberized grip is easy to hold on to. Guaranteed for 10 years.
  • Plate Thickness(mm)
    1.45
  • Amount Of Content
    1 pc.
Part Number
003377
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,991.16

SHOVELS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1