(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultraviolet Type Slipper Sterilization Locker

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 75,529.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KE-SGL010 SALE
KE-SGL020 SALE
KE-SLM006 SALE
KE-SLM012 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Height (mm) Storage Model Door color Trusco Code Mass
(g)
Amount Of Content

฿ 110,512.00

฿ 95,316.60

LOCKERS 1 Piece(s) 40 Day(s) 350 400 1500 10 pair vertical type Green 458-6891 36000 1 unit

฿ 168,550.00

฿ 136,828.89

LOCKERS 1 Piece(s) 40 Day(s) 700 400 1500 For 20 Foot Green 458-6921 58000 1 unit

฿ 75,529.00

฿ 65,143.76

LOCKERS 1 Piece(s) 40 Day(s) 300 330 900 For 6 Foot Brown 458-6930 18000 1 unit

฿ 110,512.00

฿ 95,316.60

LOCKERS 1 Piece(s) 40 Day(s) 600 330 900 For 12 Foot Brown 458-6956 30000 1 unit

Basic Specifications

  • Product Type
    Germicidal Locker of Slippers
  • Body / Option
    Main Body
  • Features
    The entire surface of the interior & rack use aluminum, which can be sterilized from 360° angle. It is designed to prevent directly looking at the sterilization lamp. A pleasantly low monthly electric cost.
  • Use
    Sites where there is a concern about contamination and hygienic surfaces, such as food, chemical, cosmetics and research centers.
  • Accessories
    Grounding Wire
  • Specification Lamp Life
    Approximately 8000 hours
  • Specification Lamp Power
    Single-Phase 100 V
  • Material
    Steel (Baked Coating)
  • Upholstery
    Aluminum (alumite treatment)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Full aluminum interior with racks sterilizes contents from a full 360°.
· Safe design prevents operator from looking directly at the sterilizing lamp.
· You'll be happy to see the low monthly electricity bills.
[Applications]
· Laboratories and places involving food, pharmaceuticals or cosmetics, where infection and sanitation are a concern.

Part Number
KE-SGL010 SALE
KE-SGL020 SALE
KE-SLM006 SALE
KE-SLM012 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Height (mm) Storage Model Door color Trusco Code Mass
(g)
Amount Of Content

฿ 110,512.00

฿ 95,316.60

LOCKERS 1 Piece(s) 40 Day(s) 350 400 1500 10 pair vertical type Green 458-6891 36000 1 unit

฿ 168,550.00

฿ 136,828.89

LOCKERS 1 Piece(s) 40 Day(s) 700 400 1500 For 20 Foot Green 458-6921 58000 1 unit

฿ 75,529.00

฿ 65,143.76

LOCKERS 1 Piece(s) 40 Day(s) 300 330 900 For 6 Foot Brown 458-6930 18000 1 unit

฿ 110,512.00

฿ 95,316.60

LOCKERS 1 Piece(s) 40 Day(s) 600 330 900 For 12 Foot Brown 458-6956 30000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1