High Pressure Rubber Gloves, Electrical Work (Applications)

Brand :
YOTSUGI
Caution
Product Description
[Features]
·Superior workability and insulation.
·This type has cuffs cut diagonally.
[Applications]
· Electrical work.
Features
●Excellent in usability and insulation.●A type that cuts the cuff diagonally.
Specification
●Test Voltage(1min):20000V●SPQ(pair):1
●Ministry of Health, Labor and Welfare Certified Product
●Working Voltage: 7000V or Les
●Periodic Voluntary Inspection: Necessary
●Thickness: 1.8mm