Waist Supporter (With One Touch Buckle Belt)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · The inner central portion uses mountaineering rucksack mesh, tough against sweat.
    · Non-slip material is used on part of the inside for easy fit to the hips.
    · Light and soft touch, reduces the burden on the waist when using a safety belt or work belt.
    [Applications]
    · For electric work, interior construction, etc.

    Features

    ●Since the inner middle part uses air mesh of mountaineering backpack, it is strong against sweat.

    Specification

    ●Supporter Part(mm):135 x 590
    ●SPQ(piece):10

    Materials

    ●Cloth: 1680d Polyester Fabric
    ●Belts: Polypropylene(PP)
    ●Core Material: Foam Polyethylene(PE)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Waist Supporter (With One Touch Buckle Belt) | TRUSCO | MISUMI Thailand