(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
YF-800L |
YF-800S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Trusco Code | Remark | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 612.75 ฿ 400.13 |
FACESHIELDS | 1 Piece(s) | Same day | L Size | 297-0546 | - | 26 | 1 pc. | ||
฿ 371.67 |
FACESHIELDS | 1 Piece(s) | 12 Day(s) | S size | 297-0538 | Can also be used with glasses | 18 | 1 pc. |
[Features]
· Shield can be replaced with a single action (3 included).
· Lightweight to prevent tiredness even when worn for extended periods.
· Can be worn over ordinary glasses.
· Lens is replaceable.
[Applications]
· Light work.
Part Number |
---|
YF-800L |
YF-800S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Trusco Code | Remark | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 612.75 ฿ 400.13 |
FACESHIELDS | 1 Piece(s) | Same day | L Size | 297-0546 | - | 26 | 1 pc. | ||
฿ 371.67 |
FACESHIELDS | 1 Piece(s) | 12 Day(s) | S size | 297-0538 | Can also be used with glasses | 18 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?