(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO.331 |
NO.331-PET-AF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Defogger | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 570.36 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | None | 308-5597 | 1 pc. | ||
฿ 646.00 |
SAFETY GLASSES | 3 Piece(s) | 5 Day(s) | Yes | 379-3702 | 1 pc. |
Dual-use protective eyewear is also suitable for use over corrective glasses.
[Features]
· JIS-compliant.
· PET lens is scratch-resistant.
· PET-AF lens is scratch-resistant and anti-fogging
· Blocks 99.9% of ultraviolet light.
· Includes soft nose pad.
[Applications]
· Ideal for polishing, grinding, etc.
· Convenient when working with machines that generate airborne matter.
Part Number |
---|
NO.331 |
NO.331-PET-AF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Defogger | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 570.36 |
SAFETY GLASSES | 1 Piece(s) | 10 Day(s) | None | 308-5597 | 1 pc. | ||
฿ 646.00 |
SAFETY GLASSES | 3 Piece(s) | 5 Day(s) | Yes | 379-3702 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?