- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
JIS Protective Glasses, Single Lens Type, LF, Clear/Smoke
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Lens Color |
Temple Color |
Trusco Code |
Amount Of Content |
|
฿ 566.64
|
SAFETY GLASSES
|
1 Piece(s)
|
|
10 Day(s)
|
Clear |
Blue |
375-6602 |
1 pc. |
|
฿ 566.64
|
SAFETY GLASSES
|
1 Piece(s)
|
|
10 Day(s)
|
Smoke |
Light Smoke |
375-6611 |
1 pc. |
Basic Specifications
-
- Shape
- Monocular glasses
-
- Use
- Dustproof
-
- Defogger
- Yes
-
- Scratch-Proof
- Yes
-
- UV Cut
- Yes
-
- Antistatic Properties
- None
-
- Standard
- JIS
-
- Lens Exchange
- None
-
- Lens Thickness(mm)
- 2
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Nylon
-
- Features
- With nose pad
-
- Specifications
- JIS T8147 Standard Product
-
- Mass(g)
- 25
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Nose width can be changed by reversing the nose pad.
· Soft temples are used.
· Glasses with improved fit.
[Applications]
· Cutting, brush cutting, etc.
· Work with wood, lumber, etc.
· Machine operation
· Polishing
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Lens Color |
Temple Color |
Trusco Code |
Amount Of Content |
|
฿ 566.64
|
SAFETY GLASSES
|
1 Piece(s)
|
|
10 Day(s)
|
Clear |
Blue |
375-6602 |
1 pc. |
|
฿ 566.64
|
SAFETY GLASSES
|
1 Piece(s)
|
|
10 Day(s)
|
Smoke |
Light Smoke |
375-6611 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?