(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Flying Dust-Proof Goggles (Soft Fit Type)

Flying Dust-Proof Goggles (Soft Fit Type)

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YG-6000BK

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    324-1963
  • Lens Material
    Polycarbonate
  • Frame Material
    Elastomer/Polypropylene (PP)
  • Band Material
    Rayon
  • Features
    Soft face contact type
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T 8147 Standard Product, with Ventilation Holes
  • Mass(g)
    92
  • Amount Of Content
    1 pc.
Part Number
YG-6000BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 912.39

฿ 487.67

SAFETY GLASSES 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    324-1963
  • Lens Material
    Polycarbonate
  • Frame Material
    Elastomer/Polypropylene (PP)
  • Band Material
    Rayon
  • Features
    Soft face contact type
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T 8147 Standard Product, with Ventilation Holes
  • Mass(g)
    92
  • Amount Of Content
    1 pc.

Product Description

Goggle-type protective eyewear with a structure that prevents the incursion of dust and other foreign matter.
[Features]
· Utilizes impact-resistant lens of 2.4 mm thickness.
· Frame is elastomer-cushioned where it comes into contact with the face.
· Lens and head-strap replacement is easy with a single action.
· JIS-compliant.
· Lens is a PET-AF lens that resists clouding and scratching.
[Applications]
· Work that generates dust or liquids, polishing, cutting, grinding, etc.
· Any machining that generates airborne cuttings.

Specifications of YG-6000BK

  • Shape
    Goggles
  • Use
    Dustproof
  • Defogger
    Yes
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.4
  • Trusco Code
    324-1963
  • Lens Material
    Polycarbonate
  • Frame Material
    Elastomer/Polypropylene (PP)
  • Band Material
    Rayon
  • Features
    Soft face contact type
  • Remark
    Can be used with a mask and glasses
  • Specifications
    JIS T 8147 Standard Product, with Ventilation Holes
  • Mass(g)
    92
  • Amount Of Content
    1 pc.
Part Number
YG-6000BK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 912.39

฿ 487.67

SAFETY GLASSES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1