Face Shield, Disaster Prevention Mask, Direct Wear Type, Lens Color: Clear, Green And Green (Double Type)

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· With spherical injection molding, there is no reflection from the back, allowing good visibility.
· Lens has excellent shock resistance and scratch resistance.
Features
●Spherical injection molding type with no reflection from the back, and the view is clear.Specification
●SPQ(piece):25●Ultraviolet Rays Transmittance 313nm: 0.001%, 365nm: 0.001%
●With upper peak
●Lens Thickness: 1.8mm