(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glasses Case T-MCA

Glasses Case T-MCA

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T-MCA

  • Shape
    Other
  • Other
    Option
  • Width during use(mm)
    90
  • Depth during use(mm)
    65
  • Height during use(mm)
    160
  • Trusco Code
    360-9359
  • Width When Folded(mm)
    90
  • Depth When Folded(mm)
    20
  • Height When Folded(mm)
    150
  • Material
    Polyester
  • Mass(g)
    53
  • Amount Of Content
    1 pc.
Part Number
T-MCA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 383.00

GOODS FOR GLASSES 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Shape
    Other
  • Other
    Option
  • Width during use(mm)
    90
  • Depth during use(mm)
    65
  • Height during use(mm)
    160
  • Trusco Code
    360-9359
  • Width When Folded(mm)
    90
  • Depth When Folded(mm)
    20
  • Height When Folded(mm)
    150
  • Material
    Polyester
  • Mass(g)
    53
  • Amount Of Content
    1 pc.

Product Description

Hard case for corrective glasses and protective glasses.
[Features]
· Large glasses (over-glasses) can also be stored.
· Capable of hanging on a belt.
[Applications]
· For portable storage of corrective glasses/protective glasses.
· Hard type glasses case made of PVC material, convenient for storing and carrying glasses.

Specifications of T-MCA

  • Shape
    Other
  • Other
    Option
  • Width during use(mm)
    90
  • Depth during use(mm)
    65
  • Height during use(mm)
    160
  • Trusco Code
    360-9359
  • Width When Folded(mm)
    90
  • Depth When Folded(mm)
    20
  • Height When Folded(mm)
    150
  • Material
    Polyester
  • Mass(g)
    53
  • Amount Of Content
    1 pc.
Part Number
T-MCA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 383.00

GOODS FOR GLASSES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1