Double Lens Safety Glasses (Non-Frame Type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    ・ Features aspherical lenses .with little distortion in lens penumbra.
    ・ With a straight temple design, these can be worn and removed smoothly.
    ・ Uses UV cut (99.9%) specification lenses.

    Specification

    ●Lens Color:Clear
    ●SPQ(piece):10
    ●JIS T 8147 Standard Product
    ●ANSI Standard Product(Z87.1)
    ●With Side
    ●Lens Thickness: Approx. 2.8mm

    Materials

    ●Lens: Polycarbonate
    ●Frame: Nylon
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Double Lens Safety Glasses (Non-Frame Type) | TRUSCO | MISUMI Thailand