(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin-Lens Polarizing Safety Glasses, Gray

Twin-Lens Polarizing Safety Glasses, Gray

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TSG-380

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Gray
  • Lens Thickness(mm)
    2
  • Trusco Code
    276-5888
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    At least 95% polarization, approx. 25% visible light transmissivity, w/ side
  • Mass(g)
    32.5
  • Amount Of Content
    1 pc.
Part Number
TSG-380
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,882.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Gray
  • Lens Thickness(mm)
    2
  • Trusco Code
    276-5888
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    At least 95% polarization, approx. 25% visible light transmissivity, w/ side
  • Mass(g)
    32.5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Shuts out bright light and reflected light.
· Adopts a lens of UV-cut (99.9%) specification.

Specifications of TSG-380

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    NA
  • Lens color
    Gray
  • Lens Thickness(mm)
    2
  • Trusco Code
    276-5888
  • Lens Material
    Polycarbonate
  • Frame Material
    Nylon
  • Specifications
    At least 95% polarization, approx. 25% visible light transmissivity, w/ side
  • Mass(g)
    32.5
  • Amount Of Content
    1 pc.
Part Number
TSG-380
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,882.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It cuts glare by glaring light and reflected light.

Specification

●Lens Color:Gray
●SPQ(piece):10
●Polarization Degree Greater Than 95%
●Visible Light Transmittance Approx. 25% 
●With Side
●Lens Thickness: Approx. 2mm

Materials

●Lens: Polycarbonate
●Frame: Nylon