(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin-Lens Safety Glasses (for Painting)

Twin-Lens Safety Glasses (for Painting)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of GS-77

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    231-5980
  • Lens Material
    Polyamide special plastic
  • Frame Material
    Polyamide special plastic
  • Specifications
    Upper shield with sides
  • Mass(g)
    32
  • Amount Of Content
    1 pc.
Part Number
GS-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 932.00

SAFETY GLASSES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    231-5980
  • Lens Material
    Polyamide special plastic
  • Frame Material
    Polyamide special plastic
  • Specifications
    Upper shield with sides
  • Mass(g)
    32
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ideal for painting as it uses polyamide special plastic lens that is resistant to organic solvent.
· Lens is replaceable.
· Adopts a lens of UV-cut (99.9%) specification.

Specifications of GS-77

  • Shape
    Two-Lens Glasses
  • Application
    Dust-Proof
  • Anti-fog
    NA
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    NA
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    231-5980
  • Lens Material
    Polyamide special plastic
  • Frame Material
    Polyamide special plastic
  • Specifications
    Upper shield with sides
  • Mass(g)
    32
  • Amount Of Content
    1 pc.
Part Number
GS-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 932.00

SAFETY GLASSES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the adoption of Polyamide special resin lens that is strong against organic solvent, and optimum for painting work.

Specification

●Lens Color:Clear
●SPQ(piece):10
●With upper peak side
●Lens Thickness: Approx. 2mm

Materials

●Lens/Frame: Polyamide Type Special Plastic