- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Twin-Lens Safety Glasses GS-404
Specifications of GS-404
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- Available
-
- Standard
- ANSI
-
- Lens Replacement
- NA
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 2.3
-
- Trusco Code
- 126-0715
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Plastic
-
- Specifications
- ANSI Standard Compliant (Z87.1), with Sides, Antistatic Lens
-
- Mass(g)
- 40
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 576.39
฿ 353.15
|
SAFETY GLASSES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- Available
-
- Standard
- ANSI
-
- Lens Replacement
- NA
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 2.3
-
- Trusco Code
- 126-0715
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Plastic
-
- Specifications
- ANSI Standard Compliant (Z87.1), with Sides, Antistatic Lens
-
- Mass(g)
- 40
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Plastic frame type.
· Adopts a lens of UV-cut (99.9%) specification.
Specifications of GS-404
-
- Shape
- Two-Lens Glasses
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- Available
-
- Standard
- ANSI
-
- Lens Replacement
- NA
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- 2.3
-
- Trusco Code
- 126-0715
-
- Lens Material
- Polycarbonate
-
- Frame Material
- Plastic
-
- Specifications
- ANSI Standard Compliant (Z87.1), with Sides, Antistatic Lens
-
- Mass(g)
- 40
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 576.39
฿ 353.15
|
SAFETY GLASSES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?