- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Safety Goggles sealed / soft fit double lens type
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TSG-84
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- Available
-
- Standard
- ANSI
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- Outside: 2.0, Inside: 0.5
-
- Trusco Code
- 416-2536
-
- Lens Material
- Exterior (Polycarbonate), Interior (Acetate)
-
- Frame Material
- Soft Polyvinyl Chloride (Soft PVC)
-
- Band Material
- Fabric / rubber blend
-
- Features
- Soft face contact
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- ANSI Standard Compliant (Z87.1), with Upper/lower Vents, Double Lens Structure, Antistatic Lens
-
- Mass(g)
- 112
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 772.00
|
SAFETY GLASSES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Basic Specifications
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- Available
-
- Standard
- ANSI
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- Outside: 2.0, Inside: 0.5
-
- Trusco Code
- 416-2536
-
- Lens Material
- Exterior (Polycarbonate), Interior (Acetate)
-
- Frame Material
- Soft Polyvinyl Chloride (Soft PVC)
-
- Band Material
- Fabric / rubber blend
-
- Features
- Soft face contact
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- ANSI Standard Compliant (Z87.1), with Upper/lower Vents, Double Lens Structure, Antistatic Lens
-
- Mass(g)
- 112
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Can be used with eyewear or masks.
· Double-lens structure to increase the anti-fogging effect.
· Cushioning material is used for the face fitting portion, allowing it to fit the face of Asians.
· Adopts a lens of UV-cut (99.9%) specification.
Specifications of TSG-84
-
- Shape
- Goggles
-
- Application
- Dust-Proof
-
- Anti-fog
- Available
-
- Scratch prevention
- Available
-
- UV Cut
- Available
-
- Electrostatic resistance
- Available
-
- Standard
- ANSI
-
- Lens Replacement
- Available
-
- Lens color
- Clear
-
- Lens Thickness(mm)
- Outside: 2.0, Inside: 0.5
-
- Trusco Code
- 416-2536
-
- Lens Material
- Exterior (Polycarbonate), Interior (Acetate)
-
- Frame Material
- Soft Polyvinyl Chloride (Soft PVC)
-
- Band Material
- Fabric / rubber blend
-
- Features
- Soft face contact
-
- Note
- Can be used with a mask and glasses
-
- Specifications
- ANSI Standard Compliant (Z87.1), with Upper/lower Vents, Double Lens Structure, Antistatic Lens
-
- Mass(g)
- 112
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 772.00
|
SAFETY GLASSES
|
1 Piece(s)
|
|
Same day
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With double lens structure, anti-fog effect is improved.Specification
●Lens Color:Clear
●SPQ(piece):5
●ANSI Standard Product(Z87.1)
●Air-Tight Type
●Double Lens Structure: Exterior(PC 2.0mm) Interior(acetate 0.5mm)Materials
●Lens: Exterior(polycarbonate) Interior(acetate)
●Frame: Soft Polyvinyl Chloride(Soft PVC)
●Band: Cloth/Rubber Blend
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?