(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Goggles with Visor, Sealed Type

Goggles with Visor, Sealed Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSG-83M

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Outside: 2.0, Inside: 0.5
  • Trusco Code
    365-8562
  • Lens Material
    Exterior (Polycarbonate), Interior (Acetate)
  • Frame Material
    Soft Polyvinyl Chloride (Soft PVC)
  • Band Material
    Fabric / rubber blend
  • Features
    Soft face contact
  • Note
    Can be used with a mask and glasses
  • Specifications
    ANSI Standard Compliant (Z87.1) Sealed Type, Double Lens Structure, Antistatic Lens
  • Mass(g)
    176
  • Amount Of Content
    1 pc.
Part Number
TSG-83M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,304.13

SAFETY GLASSES 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Outside: 2.0, Inside: 0.5
  • Trusco Code
    365-8562
  • Lens Material
    Exterior (Polycarbonate), Interior (Acetate)
  • Frame Material
    Soft Polyvinyl Chloride (Soft PVC)
  • Band Material
    Fabric / rubber blend
  • Features
    Soft face contact
  • Note
    Can be used with a mask and glasses
  • Specifications
    ANSI Standard Compliant (Z87.1) Sealed Type, Double Lens Structure, Antistatic Lens
  • Mass(g)
    176
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Double-lens structure to increase the anti-fogging effect.
· Cushioning material is used for the face fitting portion, allowing it to fit the face of Asians.
· Adopts a lens of UV-cut (99.9%) specification.
· Can be used with eyewear or masks.

Specifications of TSG-83M

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    Outside: 2.0, Inside: 0.5
  • Trusco Code
    365-8562
  • Lens Material
    Exterior (Polycarbonate), Interior (Acetate)
  • Frame Material
    Soft Polyvinyl Chloride (Soft PVC)
  • Band Material
    Fabric / rubber blend
  • Features
    Soft face contact
  • Note
    Can be used with a mask and glasses
  • Specifications
    ANSI Standard Compliant (Z87.1) Sealed Type, Double Lens Structure, Antistatic Lens
  • Mass(g)
    176
  • Amount Of Content
    1 pc.
Part Number
TSG-83M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,304.13

SAFETY GLASSES 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With double lens structure, anti-fog effect is improved.

Specification

●Lens Color:Clear
●SPQ(piece):24
●ANSI Standard Product(Z87.1)
●Air-Tight Type
●Double Lens Structure: Exterior(PC 2.0mm) Interior(acetate 0.5mm)

Materials

●Lens: Exterior(polycarbonate) Interior(acetate)
●Frame: Soft Polyvinyl Chloride(Soft PVC)
●Band: Cloth/Rubber Blend