(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GS54SP-1P |
GS-54 |
GS-54-SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Details Type | Compatible Model | Trusco Code | Frame Material | Band Material | Note | Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 347.61 |
GOODS FOR GLASSES | 1 Piece(s) | - | 12 Day(s) | Option | Replacement Lens | GS-54 | 359-9876 | - | - | - | JIS T8147 Standard Product, ANSI Standard Product (Z 87.1) | 20 | 1 pc. | ||
฿ 822.58 |
SAFETY GLASSES | 1 Piece(s) | - | 1 Day(s) | - | Goggles | - | 171-4147 | Soft Polyvinyl Chloride (PVC) | Ethylene propylene rubber | Can be used with a mask and glasses | JIS T8147 Standard Product, ANSI Standard Product (Z 87.1), With Frame Ventilator | 92 | 1 pc. | ||
฿ 1,465.12 |
GOODS FOR GLASSES | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | Option | Replacement Lens 5 Packs | GS-54 | 287-9115 | - | - | - | JIS T8147 Standard Product, ANSI Standard Product (Z 87.1) | 95 | 1 Pack (5 pcs) |
[Features]
· Frames have ventilation holes which limits fogging.
· Can be used with eyewear or masks.
· Adopts a lens of UV-cut (99.9%) specification.
Part Number |
---|
GS54SP-1P |
GS-54 |
GS-54-SP |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Other | Details Type | Compatible Model | Trusco Code | Frame Material | Band Material | Note | Specifications | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 347.61 |
GOODS FOR GLASSES | 1 Piece(s) | - | 12 Day(s) | Option | Replacement Lens | GS-54 | 359-9876 | - | - | - | JIS T8147 Standard Product, ANSI Standard Product (Z 87.1) | 20 | 1 pc. | ||
฿ 822.58 |
SAFETY GLASSES | 1 Piece(s) | - | 1 Day(s) | - | Goggles | - | 171-4147 | Soft Polyvinyl Chloride (PVC) | Ethylene propylene rubber | Can be used with a mask and glasses | JIS T8147 Standard Product, ANSI Standard Product (Z 87.1), With Frame Ventilator | 92 | 1 pc. | ||
฿ 1,465.12 |
GOODS FOR GLASSES | 1 Pack(s) |
5 Pieces Per Package |
12 Day(s) | Option | Replacement Lens 5 Packs | GS-54 | 287-9115 | - | - | - | JIS T8147 Standard Product, ANSI Standard Product (Z 87.1) | 95 | 1 Pack (5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?