(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Goggle Type Protective Glasses

Goggle Type Protective Glasses

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSG-20

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    1.5
  • Trusco Code
    301-2573
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyvinyl Chloride
  • Band Material
    Rubber
  • Note
    Can be used with a mask and glasses
  • Specifications
    Left and right side come with vents; an ANSI specifications product (Z87.1), lens with antistatic prevention processing
  • Mass(g)
    76
  • Amount Of Content
    1 pc.
Part Number
TSG-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 195.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    1.5
  • Trusco Code
    301-2573
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyvinyl Chloride
  • Band Material
    Rubber
  • Note
    Can be used with a mask and glasses
  • Specifications
    Left and right side come with vents; an ANSI specifications product (Z87.1), lens with antistatic prevention processing
  • Mass(g)
    76
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Adopts a lens of UV-cut (99.9%) specification.
· Can be used with eyewear or masks.

Specifications of TSG-20

  • Shape
    Goggles
  • Application
    Dust-Proof
  • Anti-fog
    Available
  • Scratch prevention
    Available
  • UV Cut
    Available
  • Electrostatic resistance
    Available
  • Standard
    ANSI
  • Lens Replacement
    Available
  • Lens color
    Clear
  • Lens Thickness(mm)
    1.5
  • Trusco Code
    301-2573
  • Lens Material
    Polycarbonate
  • Frame Material
    Polyvinyl Chloride
  • Band Material
    Rubber
  • Note
    Can be used with a mask and glasses
  • Specifications
    Left and right side come with vents; an ANSI specifications product (Z87.1), lens with antistatic prevention processing
  • Mass(g)
    76
  • Amount Of Content
    1 pc.
Part Number
TSG-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 195.00

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1