(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Virtua™ AF Safety Glasses

Virtua™ AF Safety Glasses

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 11329

  • Shape
    Binocular glasses
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.25
  • Trusco Code
    344-7014
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    24
  • Amount Of Content
    1 pc.
Part Number
11329
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 334.31

SAFETY GLASSES 3 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Shape
    Binocular glasses
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.25
  • Trusco Code
    344-7014
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    24
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight to prevent tiredness even when worn for extended periods.
· Lenses with UV-block (99.9%) specifications.

Specifications of 11329

  • Shape
    Binocular glasses
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    None
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Standard
    ANSI (American Standard)
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2.25
  • Trusco Code
    344-7014
  • Lens Material
    Polycarbonate
  • Frame Material
    Polycarbonate
  • Specifications
    ANSI Standard Compliant (Z87.1)
  • Mass(g)
    24
  • Amount Of Content
    1 pc.
Part Number
11329
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 334.31

SAFETY GLASSES 3 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1