(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Lexa™ Google

Lexa™ Google

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 16645

  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    344-7171
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl Chloride
  • Band Material
    Polyester
  • Remark
    Can be used with a mask
  • Specifications
    Ventilation holes provided
  • Mass(g)
    56
  • Amount Of Content
    1 pc.
Part Number
16645
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 533.47

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    344-7171
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl Chloride
  • Band Material
    Polyester
  • Remark
    Can be used with a mask
  • Specifications
    Ventilation holes provided
  • Mass(g)
    56
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Chemical resistant.
· Can be combined with a mask.
· Utilizes lenses with UV-cut (99.9%) specifications.
· Lightweight to prevent tiredness even when worn for extended periods.
· Single-action head strap for easy wearing and removal.

Specifications of 16645

  • Shape
    Goggles
  • Application
    Dustproof
  • Anti-fog
    Yes
  • Scratch prevention
    Yes
  • UV Cut
    Yes
  • Electrostatic resistance
    None
  • Lens Replacement
    None
  • Lens Color
    Clear
  • Lens Thickness(mm)
    2
  • Trusco Code
    344-7171
  • Lens Material
    Polycarbonate
  • Frame Material
    Soft Vinyl Chloride
  • Band Material
    Polyester
  • Remark
    Can be used with a mask
  • Specifications
    Ventilation holes provided
  • Mass(g)
    56
  • Amount Of Content
    1 pc.
Part Number
16645
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 533.47

SAFETY GLASSES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1