(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pipe chair with a safe design that eliminates the risk of fingers being pinched.
[Features]
· Equipped with a finger-pinch prevention cylinder function.
· Material - Back/seat: Hard board / urethane foam, Legs: Steel pipe (powder coated).
Part Number |
---|
FC-1000TS-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Color Details | Seat width (mm) | Seat Depth (mm) | Sitting Height (mm) | Pipe Diameter (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,828.00 | FOLDING CHAIRS | 1 Piece(s) | 12 Day(s) | Blue Colors | Blue | 370 | 370 | 424 | 19.1 | 512-5014 | 4400 | 1 Leg |
Loading...
Product Type | Pipe Chair | Upholstery | Urethane Leather-Covered | Specifications | Finished Product - No Elbow Type, With Connection Bracket |
---|---|---|---|---|---|
Comes with a seat elevation mechanism | NA | Leg Material | Steel Pipe (Powder Coating) | Back and Seat Material | Hard Board / Urethane Foam / Urethane Leather |
Amount Of Content | 1 Leg |
Please check the type/dimensions/specifications of the part FC-1000TS-B in the Foldable Pipe Chair Urethane Leather-Covered series.
Part Number |
---|
FC-1000TS-BR |
FC-2000TS-B |
FC-2000TS-BR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Color | Color Details | Seat width (mm) | Seat Depth (mm) | Sitting Height (mm) | Pipe Diameter (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,828.00 | 1 Piece(s) | 12 Day(s) | Brown Type | Brown | 370 | 370 | 424 | 19.1 | 512-5006 | 4400 | - | ||
฿ 2,341.00 | 1 Piece(s) | 10 Day(s) | Blue Colors | Blue | 390 | 390 | 435 | 22.2 | 512-5031 | 5400 | - | ||
฿ 2,341.00 | 1 Piece(s) | 1 Day(s) | Brown Type | Brown | 390 | 390 | 435 | 22.2 | 512-5022 | 5400 | - |
How can we improve?
How can we improve?