1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Chair Platform Truck

FOLDING CHAIRS

Folding Chair Platform Truck
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 23,367.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Platform truck for folding chair that can be assembled with single-action.
[Features]
It can be folded and stored with board shape when not needed
・ It is platform truck that is very useful not only for storing chairs but also for cleaning up documents and other miscellaneous items
・ Very convenient especially for large conference rooms. Size that usually fits in a large elevator

Features

●It can be assembled with one touch, and can be folded and stored as a plate shape when it is no need.

Specification

●Outer Dimension(mm) W x D x H:1420 x 595 x 815
●SPQ(piece):1

Materials

●Steel(powder coating)
Part Number
TCW-30L SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 23,367.00

฿ 21,497.64

FOLDING CHAIRS 1 Piece(s) 40 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Model Pipe Chair External Dimension - Width(mm) 1420 External Dimension - Depth(mm) 595
External Dimension - Height(mm) 815 Mass(g) 20000 Material Steel
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part TCW-30L in the Folding Chair Platform Truck series.