1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Frame Chair (with Cylinder Function) Aluminum (CF-700-BR)

FOLDING CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Pipe Frame Chair (with Cylinder Function) Aluminum
  • Pipe Frame Chair (with Cylinder Function) Aluminum
  • Pipe Frame Chair (with Cylinder Function) Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with cylinder function to help prevent pinched fingers.

Part Number
CF-700-BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 5,958.00

FOLDING CHAIRS 1 Piece(s) 10 Day(s) BrownBrown298-51951 Leg

Loading...

  1. 1

Basic Information

Product Type Pipe Chair Upholstery Urethane Leather-lined Width of Seat(mm) 390
Depth of Seat(mm) 390 Seated Height(mm) 430 Pipe Diameter(mm) 22.0
Leg Parts Material Aluminum Pipe (alumite finish) Mass(g) 2800 Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part CF-700-BR in the Pipe Frame Chair (with Cylinder Function) Aluminum series.

Products with similar specification

Part Number
CF-700-BL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 5,958.00

1 Piece(s) 12 Day(s) BlueBlue298-5209-