1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking Chairs _FSX-4-CBL

MEETING CHAIRS

Stacking Chairs _FSX-4-CBL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,419.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for conference rooms and public facilities.

Part Number
FSX-4-CBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 8,419.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Upholstered Color Blue
Details Model Type without armrests Color Details Clear Blue Width of Seat(mm) 395
Depth of Seat(mm) 404 Seated Height(mm) 430 Specifications Finished Goods, Stackable, Connectible
Back Parts Material Molded Plywood, Urethane Foam Seat Surface Material Molded Plywood, Urethane Foam Leg Parts Material For φ19.1 mm Steel pipe (Chrome Plated Finish)
Mass(g) 5600 Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part FSX-4-CBL in the Stacking Chairs _FSX-4-CBL series.