1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stacking Chairs _FNM-10 (FNM-10-BK)

MEETING CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stacking Chairs _FNM-10
  • Stacking Chairs _FNM-10
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Mechanism that can be easily disassembled at the time of parts replacement or disposal.

Specification

●Coated Cloth:Upholstery
●Seat Width x Seat Depth x Seat Height(mm):413 x 400 x 434
●Stackable 
●With Connection Resin

Materials

●Back Part/Seat Part: PP Plastic Molded Part/Olefinic Foam
●Leg: Φ13mm Heighten Tension Steel Pipe(chrome plate)
Part Number
FNM-10-BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 6,638.00

MEETING CHAIRS 1 Piece(s) 12 Day(s) BlackBlack341-87401 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Upholstered Width of Seat(mm) 413
Depth of Seat(mm) 400 Seated Height(mm) 434 Specifications Finished Goods, Elbow less Type, Stackable, with Connection Metal Fittings
Seat up and down Lifting Feature NA Back Parts Material PP Resin Molding Seat Surface Material Urethane Foam
Leg Parts Material φ13 mm High Tension Steel pipe (Chrome Plated Finish) Upholstery Details Cloth-covered (recycled PET) Mass(g) 4000
Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part FNM-10-BK in the Stacking Chairs _FNM-10 series.

Products with similar specification

Part Number
FNM-10-CBL
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Color Details Trusco Code Amount Of Content

฿ 6,638.00

1 Piece(s) 10 Day(s) BlueClear Blue341-8758-