1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refresh Chair

MEETING CHAIRS

Refresh Chair
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,977.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A wood-like relaxation chair with a natural feel.

Part Number
RN-N4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 10,977.00

MEETING CHAIRS 1 Piece(s) 40 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Conference Chair Upholstery Molded Plywood Color Others
Color Details Natural Width of Seat(mm) 390 Depth of Seat(mm) 540
Seated Height(mm) 420 Specifications Finished Goods, Elbow less Type, Stackable Seat up and down Lifting Feature NA
Back Parts Material Molded Plywood (Urethane Coated) Seat Surface Material Molded Plywood (Urethane Coated) Leg Parts Material φ15.9 Steel pipe / Chrome Plated Finish
Seat Bottom Material PP Resin Molding Mass(g) 5200 Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part RN-N4 in the Refresh Chair series.