(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Wrench (Heavy-Duty Type)

Pipe Wrench (Heavy-Duty Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 908.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPW-200
TPW-250
TPW-300
TPW-350
TPW-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 908.00

STEEL PIPE WRENCHES 1 Piece(s) Same day 6~20A 6~28 200 352-5112 400

฿ 1,164.39

STEEL PIPE WRENCHES 1 Piece(s) 1 Day(s) 6~32A 6~45 250 352-5104 600

฿ 1,391.79

STEEL PIPE WRENCHES 1 Piece(s) 1 Day(s) 6~40A 10~55 300 352-5091 1000

฿ 1,558.34

STEEL PIPE WRENCHES 1 Piece(s) Same day 6~50A 10~65 350 352-5082 1300

฿ 2,471.61

STEEL PIPE WRENCHES 1 Piece(s) Same day 8~65A 13~80 450 352-5074 2000

Basic Specifications

  • Product Type
    Pipe wrench (Steel)
  • Application
    For tightening, dismantling work of gas/water pipes (white pipe), etc.
  • Features
    High strength, durable, and workable high power Trimo type pipe wrench.

Product Description

[Features]
· High strength, durable, and workable high power Trimo type pipe wrench.
[Applications]
· For tightening and dismantling work of gas/water pipes (white pipe), etc.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
TPW-200
TPW-250
TPW-300
TPW-350
TPW-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 908.00

STEEL PIPE WRENCHES 1 Piece(s) Same day 6~20A 6~28 200 352-5112 400

฿ 1,164.39

STEEL PIPE WRENCHES 1 Piece(s) 1 Day(s) 6~32A 6~45 250 352-5104 600

฿ 1,391.79

STEEL PIPE WRENCHES 1 Piece(s) 1 Day(s) 6~40A 10~55 300 352-5091 1000

฿ 1,558.34

STEEL PIPE WRENCHES 1 Piece(s) Same day 6~50A 10~65 350 352-5082 1300

฿ 2,471.61

STEEL PIPE WRENCHES 1 Piece(s) Same day 8~65A 13~80 450 352-5074 2000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A powerful type pipe wrench of the trimo type that is high strength, durability and usability.

Usage

●Tightening and disassembling gas, water pipe(white pipe) and the like.