(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner wrench aluminum, slim/wide

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CWTDA250

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    8~25A
  • Grippable Tube (O.D.)(mm)
    13~41
  • Overall Length(mm)
    250
  • Trusco Code
    400-5341
  • Application
    For tightening of short nipples, etc.
  • Features
    It is thinner, with a wider opening than the conventional corner wrench.
  • Mass(g)
    350
Part Number
CWTDA250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,850.98

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 8~25A 13~41 250 400-5341 350

Basic Specifications

  • Product Type
    Corner Wrench
  • Application
    For tightening of short nipples, etc.
  • Features
    It is thinner, with a wider opening than the conventional corner wrench.

Product Description

[Features]
· It is thinner, with a wider opening than the conventional corner wrench.
[Applications]
· For tightening of short nipples. etc.

Specifications of CWTDA250

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    8~25A
  • Grippable Tube (O.D.)(mm)
    13~41
  • Overall Length(mm)
    250
  • Trusco Code
    400-5341
  • Application
    For tightening of short nipples, etc.
  • Features
    It is thinner, with a wider opening than the conventional corner wrench.
  • Mass(g)
    350
Part Number
CWTDA250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,850.98

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 8~25A 13~41 250 400-5341 350

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1