(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Corner Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,476.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CW-AL60
CW-AL90
CWALAD25
CWALAD30
CWALAD35
CWALAD45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 5,504.00

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 40~ 80A 48~ 90 600 222-1586 3000

฿ 9,345.00

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 65~100A 76~115 900 222-1594 5000

฿ 2,476.49

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 8~ 25A 13~ 35 250 222-1543 350

฿ 3,019.16

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 10~ 32A 16~ 44 300 222-1551 600

฿ 5,029.00

MCC CORNER WRENCHES 1 Piece(s) 11 Day(s) 15~ 40A 21~ 51 350 222-1560 700

฿ 4,863.21

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 25~ 50A 33~ 70 450 222-1578 1200

Basic Specifications

  • Product Type
    Corner Wrench
  • Application
    Piping construction, etc.
  • Features
    In addition to the pipe wrench function, it is ideal for plumbing work in tight spaces such as corners and trenches.

Product Description

[Features]
- In addition to the function of a pipe wrench, it is ideal for piping work in narrow places such as corners and inside grooves.
・The quality corresponds to each size of JIS strong grade.
- 30% lighter due to the use of aluminum handle. (Compared to our conventional products)
[Applications]
- Piping work, etc.

Part Number
CW-AL60
CW-AL90
CWALAD25
CWALAD30
CWALAD35
CWALAD45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 5,504.00

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 40~ 80A 48~ 90 600 222-1586 3000

฿ 9,345.00

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 65~100A 76~115 900 222-1594 5000

฿ 2,476.49

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 8~ 25A 13~ 35 250 222-1543 350

฿ 3,019.16

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 10~ 32A 16~ 44 300 222-1551 600

฿ 5,029.00

MCC CORNER WRENCHES 1 Piece(s) 11 Day(s) 15~ 40A 21~ 51 350 222-1560 700

฿ 4,863.21

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 25~ 50A 33~ 70 450 222-1578 1200

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●In addition to the function of the pipe wrench, it is optimum for piping work in narrow places such as corners and grooves.
●Quality is equivalent to each size of JIS strong grade.

Usage

●For tightening the zinc plated copper tube(white tube).