(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Corner wrench aluminum, wide

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CWT-250

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    8~25A
  • Grippable Tube (O.D.)(mm)
    13~41
  • Overall Length(mm)
    250
  • Trusco Code
    367-2743
  • Application
    For working with narrow spaces.
  • Features
    It is thinner, with a wider opening than the conventional corner wrench.
  • Mass(g)
    500
Part Number
CWT-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,081.33

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 8~25A 13~41 250 367-2743 500

Basic Specifications

  • Product Type
    Corner Wrench
  • Application
    For working with narrow spaces.
  • Features
    It is thinner, with a wider opening than the conventional corner wrench.

Product Description

[Features]
· It is thinner, with a wider opening than the conventional corner wrench.
[Applications]
· For working with narrow spaces.

Specifications of CWT-250

  • Product Type
    Corner Wrench
  • Grippable Tube (Nominal Size)(mm)
    8~25A
  • Grippable Tube (O.D.)(mm)
    13~41
  • Overall Length(mm)
    250
  • Trusco Code
    367-2743
  • Application
    For working with narrow spaces.
  • Features
    It is thinner, with a wider opening than the conventional corner wrench.
  • Mass(g)
    500
Part Number
CWT-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,081.33

MCC CORNER WRENCHES 1 Piece(s) 31 Day(s) 8~25A 13~41 250 367-2743 500

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1