(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PW-SD30

  • Product Type
    Pipe wrench (Steel)
  • Grippable Tube (Nominal Size)(mm)
    6~32A
  • Grippable Tube (O.D.)(mm)
    43
  • Overall Length(mm)
    300
  • Trusco Code
    367-3308
  • Application
    For zinc plating steel pipe (white pipe) tightening.
  • Features
    Guarantees strength of JIS regular grade.
  • Mass(g)
    950
Part Number
PW-SD30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,767.07

MCC STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~32A 43 300 367-3308 950

Basic Specifications

  • Product Type
    Pipe wrench (Steel)
  • Application
    For zinc plating steel pipe (white pipe) tightening.
  • Features
    Guarantees strength of JIS regular grade.

Product Description

[Features]
· Guarantees strength of JIS regular grade.
[Applications]
· For galvanized steel pipe (white pipe) tightening.

Specifications of PW-SD30

  • Product Type
    Pipe wrench (Steel)
  • Grippable Tube (Nominal Size)(mm)
    6~32A
  • Grippable Tube (O.D.)(mm)
    43
  • Overall Length(mm)
    300
  • Trusco Code
    367-3308
  • Application
    For zinc plating steel pipe (white pipe) tightening.
  • Features
    Guarantees strength of JIS regular grade.
  • Mass(g)
    950
Part Number
PW-SD30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,767.07

MCC STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~32A 43 300 367-3308 950

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The strength is guaranteed JIS ordinary grade.

Usage

●For tightening of galvanized steel pipe(white pipe).