(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Pipe Wrench (for white tube, vinyl chloride coated tube)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PWVDA250

  • Product Type
    Pipe wrench (Aluminum)
  • Grippable Tube (Nominal Size)(mm)
    6~32A
  • Grippable Tube (O.D.)(mm)
    47
  • Overall Length(mm)
    250
  • Trusco Code
    408-8140
  • Application
    Optimal for zinc plating steel pipe (white pipe)/PVC non-cladded pipe tightening.
  • Features
    Suitable for a wide range of tightening work for all piping materials.
  • Mass(g)
    440
Part Number
PWVDA250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,484.71

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~32A 47 250 408-8140 440

Basic Specifications

  • Product Type
    Pipe wrench (Aluminum)
  • Application
    Optimal for zinc plating steel pipe (white pipe)/PVC non-cladded pipe tightening.
  • Features
    Suitable for a wide range of tightening work for all piping materials.

Product Description

[Features]
· Enables a wide range of tightening for any kind of piping.
· Uses a lightweight aluminum handle.
[Applications]
· Optimal for galvanized steel pipe (white pipe)/PVC non-cladded pipe tightening.

Specifications of PWVDA250

  • Product Type
    Pipe wrench (Aluminum)
  • Grippable Tube (Nominal Size)(mm)
    6~32A
  • Grippable Tube (O.D.)(mm)
    47
  • Overall Length(mm)
    250
  • Trusco Code
    408-8140
  • Application
    Optimal for zinc plating steel pipe (white pipe)/PVC non-cladded pipe tightening.
  • Features
    Suitable for a wide range of tightening work for all piping materials.
  • Mass(g)
    440
Part Number
PWVDA250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 2,484.71

MCC ALUMINUM PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~32A 47 250 408-8140 440

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1