(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PWB-450 |
PWB-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Grippable Tube (O.D.) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,029.00 |
HTT STEEL PIPE WRENCHES | 1 Piece(s) | 31 Day(s) | 8~65A | 10~80 | 450 | 254-2544 | 2190 | ||
฿ 8,125.00 |
HTT STEEL PIPE WRENCHES | 1 Piece(s) | 16 Day(s) | 20~80A | 20~95 | 600 | 254-2552 | 3250 |
[Features]
- Due to the tooth profile (with vertical grooves) suitable for boring rods, the biting depth is increased by approximately 30% compared to conventional pipe wrenches, and it is non-slip and has excellent durability.
・The handle and frame have been strengthened to withstand hard use.
・The main body is a yellow safety color, and has luminous and fluorescent stickers for easy identification even when working in the dark.
[Application]
・For casing pipe removal only.
Part Number |
---|
PWB-450 |
PWB-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grippable Tube (Nominal Size) (mm) |
Grippable Tube (O.D.) (mm) |
Overall Length (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,029.00 |
HTT STEEL PIPE WRENCHES | 1 Piece(s) | 31 Day(s) | 8~65A | 10~80 | 450 | 254-2544 | 2190 | ||
฿ 8,125.00 |
HTT STEEL PIPE WRENCHES | 1 Piece(s) | 16 Day(s) | 20~80A | 20~95 | 600 | 254-2552 | 3250 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?