(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,669.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PU-1200
PU-150
PU-200
PU-250
PU-300
PU-350
PU-450
PU-600
PU-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 27,050.06

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 40~125A 50~188 1200 288-0351 10700

฿ 1,669.79

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~20A 6~26 150 288-0270 220

฿ 1,691.03

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~25A 6~34 200 288-0288 360

฿ 1,802.53

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~32A 6~51 250 288-0296 630

฿ 2,199.69

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~40A 6~58 300 288-0300 1030

฿ 2,651.13

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~50A 10~69 350 288-0318 1430

฿ 3,745.25

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~65A 10~80 450 288-0326 2330

฿ 9,094.00

HTT STEEL PIPE WRENCHES 1 Piece(s) 16 Day(s) 20~80A 20~95 600 288-0334 3580

฿ 10,385.83

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 25~100A 25~132 900 288-0342 6600

Basic Specifications

  • Product Type
    Pipe wrench (Steel)
  • Application
    For piping of gas/water pipes.
  • Features
    The main body is fully heat-treated by forging.

Product Description

[Features]
· The body is forged and fully heat treated.
· Guaranteed to have a 50% increase in strength over JIS strength classes.
· The tooth tip is hardened by induction quenching.
[Applications]
· It is used for piping work with gas/water pipes.

Part Number
PU-1200
PU-150
PU-200
PU-250
PU-300
PU-350
PU-450
PU-600
PU-900
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 27,050.06

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 40~125A 50~188 1200 288-0351 10700

฿ 1,669.79

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~20A 6~26 150 288-0270 220

฿ 1,691.03

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~25A 6~34 200 288-0288 360

฿ 1,802.53

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~32A 6~51 250 288-0296 630

฿ 2,199.69

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~40A 6~58 300 288-0300 1030

฿ 2,651.13

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~50A 10~69 350 288-0318 1430

฿ 3,745.25

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~65A 10~80 450 288-0326 2330

฿ 9,094.00

HTT STEEL PIPE WRENCHES 1 Piece(s) 16 Day(s) 20~80A 20~95 600 288-0334 3580

฿ 10,385.83

HTT STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 25~100A 25~132 900 288-0342 6600

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1