(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 965.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
PW-200
PW-250
PW-300
PW-350
PW-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,295.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) 6~32A 6~45 200 102-0340 360

฿ 965.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~40A 6~60 250 102-0358 640

฿ 1,222.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~50A 10–70 300 102-0366 1000

฿ 1,435.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~65A 10~80 350 102-0374 1300

฿ 3,227.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) 20~80A 13~90 450 102-0382 2000

Basic Specifications

  • Product Type
    Pipe wrench (Steel)
  • Application
    For piping of gas/water pipes.
  • Features
    Upper jaw and body are precision forged products with excellent durability.

Product Description

[Features]
- The upper jaw and main body are precision forged and have excellent durability.
・The upper jaw is long and the bosom is deep, so you can work with the same ability as one size larger.
・This product has acquired the new JIS JQA mark.
[Applications]
- For piping work of gas and water pipes.

Part Number
PW-200
PW-250
PW-300
PW-350
PW-450
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 1,295.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) 6~32A 6~45 200 102-0340 360

฿ 965.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~40A 6~60 250 102-0358 640

฿ 1,222.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 6~50A 10–70 300 102-0366 1000

฿ 1,435.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 31 Day(s) 8~65A 10~80 350 102-0374 1300

฿ 3,227.00

ARM STEEL PIPE WRENCHES 1 Piece(s) 11 Day(s) 20~80A 13~90 450 102-0382 2000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Upper jaw and the main body are precision forged product and excellent in durability.
●Because the upper jaw is long and the pocket is deep, it can work the same capacity as per size upper.
●A new JIS acquired commodity.

Usage

●For piping of gas and water pipes.