(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Link Type Pipe Cutter

Link Type Pipe Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of RC-10

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    267
  • Cutting Capacity (inch)
    10
  • Overall Length(mm)
    680
  • Standard replacement blade
    RCK-10
  • Trusco Code
    370-9299
  • Mass(g)
    15800
  • Product uses
    Cutting Steel Pipes, Ductile Cast Iron Pipes
  • Accessory
    RCK10 Spare Blade x 12, Handle x 1, Ratchet Wrench x 1
Part Number
RC-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 96,026.31

REX PIPE CUTTERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    267
  • Cutting Capacity (inch)
    10
  • Overall Length(mm)
    680
  • Standard replacement blade
    RCK-10
  • Trusco Code
    370-9299
  • Mass(g)
    15800
  • Product uses
    Cutting Steel Pipes, Ductile Cast Iron Pipes
  • Accessory
    RCK10 Spare Blade x 12, Handle x 1, Ratchet Wrench x 1

Product Description

[Features]
· Optimum for slitting operation in narrow spaces.
[Applications]
· Cutting Steel Pipes, Ductile Cast Iron Pipes

Specifications of RC-10

  • Product Type
    Pipe Cutter
  • Cutting Capacity (mm)
    267
  • Cutting Capacity (inch)
    10
  • Overall Length(mm)
    680
  • Standard replacement blade
    RCK-10
  • Trusco Code
    370-9299
  • Mass(g)
    15800
  • Product uses
    Cutting Steel Pipes, Ductile Cast Iron Pipes
  • Accessory
    RCK10 Spare Blade x 12, Handle x 1, Ratchet Wrench x 1
Part Number
RC-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 96,026.31

REX PIPE CUTTERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1