(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CUT-40 |
CUT-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length (mm) |
Standard replacement blade | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,125.62 |
REX PIPE CUTTERS | 1 Piece(s) | 31 Day(s) | 21~49 | 1/2~1 1/2 | 300~360 | CUT-40K | 333-8967 | 1.9 | ||
฿ 19,997.14 |
REX PIPE CUTTERS | 1 Piece(s) | 31 Day(s) | 21~61 | 1/2~2 | 310~380 | CUT-50K | 333-8975 | 2.2 |
Part Number |
---|
CUT-40 |
CUT-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Cutting Capacity (inch) | Overall Length (mm) |
Standard replacement blade | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,125.62 |
REX PIPE CUTTERS | 1 Piece(s) | 31 Day(s) | 21~49 | 1/2~1 1/2 | 300~360 | CUT-40K | 333-8967 | 1.9 | ||
฿ 19,997.14 |
REX PIPE CUTTERS | 1 Piece(s) | 31 Day(s) | 21~61 | 1/2~2 | 310~380 | CUT-50K | 333-8975 | 2.2 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?