(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter (Rotary Motion Cutting Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,951.94 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
C-1W
C-2W
C-3W
C-4W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Cutting Capacity (inch) Overall Length
(mm)
Standard replacement blade Trusco Code Mass
(g)

฿ 4,951.94

PIPE CUTTERS 1 Piece(s) 31 Day(s) 10~43 1/8~1 1/4 330~380 K-2W 122-9818 1.8

฿ 5,909.47

PIPE CUTTERS 1 Piece(s) 31 Day(s) 10~61 1/8~2 455~520 K-2W 122-9834 2.6

฿ 8,169.07

REX PIPE CUTTERS 1 Piece(s) 31 Day(s) 34~89 1–3 490~570 K-3W 122-9851 4.0

฿ 14,797.44

REX PIPE CUTTERS 1 Piece(s) 31 Day(s) 76~114 2 1/2~4 620~735 K-4W 370-9213 6.2

Basic Specifications

  • Product Type
    Pipe Cutter
  • Product uses
    For Steel Pipes.

Product Description

[Features]
・Rotary motion cutting type.
・If you replace the two rollers with the blade, you can make it three blades. (C-2W, C-3W only)
・Excellent sharpness and durability.
[Applications]
・For steel pipes.

Part Number
C-1W
C-2W
C-3W
C-4W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity (mm) Cutting Capacity (inch) Overall Length
(mm)
Standard replacement blade Trusco Code Mass
(g)

฿ 4,951.94

PIPE CUTTERS 1 Piece(s) 31 Day(s) 10~43 1/8~1 1/4 330~380 K-2W 122-9818 1.8

฿ 5,909.47

PIPE CUTTERS 1 Piece(s) 31 Day(s) 10~61 1/8~2 455~520 K-2W 122-9834 2.6

฿ 8,169.07

REX PIPE CUTTERS 1 Piece(s) 31 Day(s) 34~89 1–3 490~570 K-3W 122-9851 4.0

฿ 14,797.44

REX PIPE CUTTERS 1 Piece(s) 31 Day(s) 76~114 2 1/2~4 620~735 K-4W 370-9213 6.2

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Rotary motion cutting type.
●If 2 rollers are replaced with a blade, it can have 3 blades.(C-2W and C-3W only)
●Excellent in sharpness and durability.

Usage

●For steel pipe.

Specification

●SPQ(piece):1