(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FL38N |
FL50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,542.00 |
FLEXIBLECUTTER | 1 Piece(s) | 11 Day(s) | 38 | 220 | 4953881433886 | 454-9473 | 150 | ||
฿ 2,130.38 |
MUR PVC PIPE CUTTERS & BLADES | 1 Piece(s) | 31 Day(s) | 55 | 250 | 4953881434005 | 111-2066 | 425 |
[Features]
· It is lightweight and compact.
· Roller cam system achieves smooth cutting performance.
[Applications]
· Cutting conduit pipes (CD pipes) made of synthetic resin.
Part Number |
---|
FL38N |
FL50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Overall Length (mm) |
JAN Code | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,542.00 |
FLEXIBLECUTTER | 1 Piece(s) | 11 Day(s) | 38 | 220 | 4953881433886 | 454-9473 | 150 | ||
฿ 2,130.38 |
MUR PVC PIPE CUTTERS & BLADES | 1 Piece(s) | 31 Day(s) | 55 | 250 | 4953881434005 | 111-2066 | 425 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?