- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
(Merry) "PVC Pipe Cutter"
Specifications of PIP42
-
- Product Type
- Polyvinyl chloride tube cutter
-
- Cutting Capacity (mm)
- 42
-
- Overall Length(mm)
- 220
-
- Trusco Code
- 387-8066
-
- Mass(g)
- 340
-
- Application
- For cutting PVC pipes. For cutting wiring protectors and molding
-
- Accessory
- Attachment for PIP42 (AT-PIP42)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,668.65
|
MUR PVC PIPE CUTTERS & BLADES
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Polyvinyl chloride tube cutter
-
- Cutting Capacity (mm)
- 42
-
- Overall Length(mm)
- 220
-
- Trusco Code
- 387-8066
-
- Mass(g)
- 340
-
- Application
- For cutting PVC pipes. For cutting wiring protectors and molding
-
- Accessory
- Attachment for PIP42 (AT-PIP42)
Product Description
[Features]
・ You can easily cut the PVC pipe with one hand.
・ You can also cut the wiring protector cable raceway by attaching the attached attachment.
・ Replacing the spare blade can be done simply by removing the spare blade screw.
・ The blade opens just by pushing the single-action hook.
・ Safety design with blade opening prevention lock lever.
[Application]
・ Cutting the PVC pipe.
・ Cutting the wiring protector and cable raceway.
Specifications of PIP42
-
- Product Type
- Polyvinyl chloride tube cutter
-
- Cutting Capacity (mm)
- 42
-
- Overall Length(mm)
- 220
-
- Trusco Code
- 387-8066
-
- Mass(g)
- 340
-
- Application
- For cutting PVC pipes. For cutting wiring protectors and molding
-
- Accessory
- Attachment for PIP42 (AT-PIP42)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,668.65
|
MUR PVC PIPE CUTTERS & BLADES
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●It is easy to cut PVC pipe with one hand.
●You can also cut the wiring protector and braid molding by attaching the accessory.Usage
●Cutting of PVC pipe.
●Cutting of wiring protector and braid molding.Specification
●Cutting Performance(mm):42
●Total Length(mm):220
●SPQ(piece):6Accessories
●Attachment for PIP42(AT-PIP42)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?