(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) "PVC Pipe Cutter"

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of PIP-20

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    63
  • Overall Length(mm)
    327
  • Trusco Code
    111-2279
  • Mass(g)
    1040
  • Application
    Cutting polyvinyl chloride tubes, polyethylene tubes.
Part Number
PIP-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,445.39

MUR PVC PIPE CUTTERS & BLADES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    63
  • Overall Length(mm)
    327
  • Trusco Code
    111-2279
  • Mass(g)
    1040
  • Application
    Cutting polyvinyl chloride tubes, polyethylene tubes.

Product Description

[Features]
· Polyvinyl chloride pipes can be cut easily with one hand.
[Applications]
· Cutting polyvinyl chloride tubes, polyethylene tubes.

Specifications of PIP-20

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    63
  • Overall Length(mm)
    327
  • Trusco Code
    111-2279
  • Mass(g)
    1040
  • Application
    Cutting polyvinyl chloride tubes, polyethylene tubes.
Part Number
PIP-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,445.39

MUR PVC PIPE CUTTERS & BLADES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1