(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Pipe Cutter

PVC Pipe Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of SVC-42

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    42
  • Overall Length(mm)
    233
  • Trusco Code
    288-1381
  • Mass(g)
    450
  • Application
    Tool dedicated to cutting resin tubes such as polyvinyl chloride tubes.
Part Number
SVC-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,264.10

MTI PVC PIPE CUTTERS & BLADES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    42
  • Overall Length(mm)
    233
  • Trusco Code
    288-1381
  • Mass(g)
    450
  • Application
    Tool dedicated to cutting resin tubes such as polyvinyl chloride tubes.

Product Description

[Features]
· Made of aluminum alloy for light weight.
· A single-touch blade opening type with two-step adjustment mechanism.
· The attachment can be used for 45° cutting of wiremold protectors.
[Applications]
· Tool dedicated to cutting resin tubes such as polyvinyl chloride tubes.

Specifications of SVC-42

  • Product Type
    Polyvinyl chloride tube cutter
  • Cutting Capacity (mm)
    42
  • Overall Length(mm)
    233
  • Trusco Code
    288-1381
  • Mass(g)
    450
  • Application
    Tool dedicated to cutting resin tubes such as polyvinyl chloride tubes.
Part Number
SVC-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,264.10

MTI PVC PIPE CUTTERS & BLADES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1