(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Water Pump Pliers (with Driver Function)

Water Pump Pliers (with Driver Function)

You can add up to 6 items to the comparison list.

Loading...

Specifications of WPS-250

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    300
  • Trusco Code
    408-8191
  • Application
    For gas, water supply and air piping
Part Number
WPS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 799.79

MCC WATER PUMP PLIERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    300
  • Trusco Code
    408-8191
  • Application
    For gas, water supply and air piping

Product Description

[Features]
· It is optimal for construction work with water supplies.
· Since the product has a flathead bit, it can also be used as a bar or in place of a screwdriver.
[Applications]
· It is used in piping work for gas, water supply, and air, and also for tightening round bars, bolts and nuts.

Specifications of WPS-250

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    9
  • Overall Length(mm)
    253
  • Mass(g)
    300
  • Trusco Code
    408-8191
  • Application
    For gas, water supply and air piping
Part Number
WPS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 799.79

MCC WATER PUMP PLIERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1