(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Plier

Water Pump Plier

You can add up to 6 items to the comparison list.

Loading...

Specifications of WPP-250

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    253
  • Mass(g)
    340
  • Trusco Code
    408-8182
  • Application
    For constructing pipes for gas, water, air and the like, and for tightening round bars, bolts and nuts
  • Features
    Optimal for plumbing
Part Number
WPP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,028.00

MCC WATER PUMP PLIERS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    253
  • Mass(g)
    340
  • Trusco Code
    408-8182
  • Application
    For constructing pipes for gas, water, air and the like, and for tightening round bars, bolts and nuts
  • Features
    Optimal for plumbing

Product Description

[Features]
· It is optimal for construction work with water supplies.
[Applications]
· It is used in piping work for gas, water supply, and air, and also for tightening round bars, bolts and nuts.

Specifications of WPP-250

  • Maximum Opening(mm)
    48
  • Adjustment(Steps)
    5
  • Overall Length(mm)
    253
  • Mass(g)
    340
  • Trusco Code
    408-8182
  • Application
    For constructing pipes for gas, water, air and the like, and for tightening round bars, bolts and nuts
  • Features
    Optimal for plumbing
Part Number
WPP-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,028.00

MCC WATER PUMP PLIERS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1